ZHCSFJ7C August 2016 – December 2018 AMIC110
PRODUCTION DATA.
| NO. | PARAMETER | 10 Mbps | 100 Mbps | 1000 Mbps | UNIT | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||
| 1 | tc(TXC) | Cycle time, TXC | 360 | 440 | 36 | 44 | 7.2 | 8.8 | ns | |||
| 2 | tw(TXCH) | Pulse duration, TXC high | 160 | 240 | 16 | 24 | 3.6 | 4.4 | ns | |||
| 3 | tw(TXCL) | Pulse duration, TXC low | 160 | 240 | 16 | 24 | 3.6 | 4.4 | ns | |||
Figure 7-15 RGMII[x]_TCLK Timing - RGMII Mode