ZHCSFJ7C August 2016 – December 2018 AMIC110
PRODUCTION DATA.
Table 7-60 shows the parameters of the JEDEC DDR3 devices that are compatible with this interface.
| NO. | PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| 1 | JEDEC DDR3 device speed grade | tC(DDR_CK) and tC(DDR_CKn) = 3.3 ns | DDR3-800 | ||
| tC(DDR_CK) and tC(DDR_CKn) = 2.5 ns | DDR3-1600 | ||||
| 2 | JEDEC DDR3 device bit width | x8 | x16 | bits | |
| 3 | JEDEC DDR3 device count(1) | 1 | 2 | devices |