ZHCSFJ7C August 2016 – December 2018 AMIC110
PRODUCTION DATA.
| SIGNAL NAME [1] | DESCRIPTION [2] | TYPE [3] | ZCZ BALL [4] |
|---|---|---|---|
| clkout1 | Clock out1 | O | A15 |
| clkout2 | Clock out2 | O | D14 |
| ENZ_KALDO_1P8V | Active low enable input for internal CAP_VDD_RTC voltage regulator | I | B4 |
| EXT_WAKEUP | EXT_WAKEUP input | I | C5 |
| nNMI | External Interrupt to ARM Cortext A8 core | I | B18 |
| nRESETIN_OUT | Active low Warm Reset | I/OD | A10 |
| OSC0_IN | High frequency oscillator input | I | V10 |
| OSC0_OUT | High frequency oscillator output | O | U11 |
| OSC1_IN | Low frequency (32.768 KHz) Real Time Clock oscillator input | I | A6 |
| OSC1_OUT | Low frequency (32.768 KHz) Real Time Clock oscillator output | O | A4 |
| PMIC_POWER_EN | PMIC_POWER_EN output | O | C6 |
| porz | Active low Power on Reset | I | B15 |
| RTC_PORz | Active low RTC reset input | I | B5 |
| tclkin | Timer Clock In | I | D14 |
| xdma_event_intr0 | External DMA Event or Interrupt 0 | I | A15 |
| xdma_event_intr1 | External DMA Event or Interrupt 1 | I | D14 |
| xdma_event_intr2 | External DMA Event or Interrupt 2 | I | C15, C18, H18 |