ZHCSFJ7C August 2016 – December 2018 AMIC110
PRODUCTION DATA.
Bulk bypass capacitors are required for moderate speed bypassing of the DDR3 and other circuitry. Table 7-64 contains the minimum numbers and capacitance required for the bulk bypass capacitors. Note that this table only covers the bypass needs of the AMIC110 DDR3 interface and DDR3 devices. Additional bulk bypass capacitance may be needed for other circuitry.
| NO. | PARAMETER | MIN | MAX | UNIT |
|---|---|---|---|---|
| 1 | AMIC110 VDDS_DDR bulk bypass capacitor count | 2 | devices | |
| 2 | AMIC110 VDDS_DDR bulk bypass total capacitance | 20 | μF | |
| 3 | DDR3 number 1 bulk bypass capacitor count | 2 | devices | |
| 4 | DDR3 number 1 bulk bypass total capacitance | 20 | μF | |
| 5 | DDR3 number 2 bulk bypass capacitor count(2) | 2 | devices | |
| 6 | DDR3 number 2 bulk bypass total capacitance(2) | 20 | μF |