ZHCSFJ7C August 2016 – December 2018 AMIC110
PRODUCTION DATA.
The AMIC110 device contains many peripheral interfaces. In order to reduce package size and lower overall system cost while maintaining maximum functionality, many of the AMIC110 terminals can multiplex up to eight signal functions. Although there are many combinations of pin multiplexing that are possible, only a certain number of sets, called I/O Sets, are valid due to timing limitations. These valid I/O Sets were carefully chosen to provide many possible application scenarios for the user.
Texas Instruments has developed a Windows-based application called Pin Mux Utility that helps a system designer select the appropriate pin-multiplexing configuration for their AMIC110-based product design. The Pin Mux Utility provides a way to select valid I/O Sets of specific peripheral interfaces to ensure the pin-multiplexing configuration selected for a design only uses valid I/O Sets supported by the AMIC110 device.
| SIGNAL NAME [1] | DESCRIPTION [2] | TYPE [3] | ZCZ BALL [4] |
|---|---|---|---|
| AIN0 | Analog Input/Output | A | B6 |
| AIN1 | Analog Input/Output | A | C7 |
| AIN2 | Analog Input/Output | A | B7 |
| AIN3 | Analog Input/Output | A | A7 |
| AIN4 | Analog Input/Output | A | C8 |
| AIN5 | Analog Input | A | B8 |
| AIN6 | Analog Input | A | A8 |
| AIN7 | Analog Input | A | C9 |
| VREFN | Analog Negative Reference Input | AP | A9 |
| VREFP | Analog Positive Reference Input | AP | B9 |
| SIGNAL NAME [1] | DESCRIPTION [2] | TYPE [3] | ZCZ BALL [4] |
|---|---|---|---|
| EMU0 | MISC EMULATION PIN | I/O | C14 |
| EMU1 | MISC EMULATION PIN | I/O | B14 |
| EMU2 | MISC EMULATION PIN | I/O | A15, A17, C13 |
| EMU3 | MISC EMULATION PIN | I/O | B17, D13, D14 |
| EMU4 | MISC EMULATION PIN | I/O | A14, C15, T13 |
| nTRST | JTAG TEST RESET (ACTIVE LOW) | I | B10 |
| TCK | JTAG TEST CLOCK | I | A12 |
| TDI | JTAG TEST DATA INPUT | I | B11 |
| TDO | JTAG TEST DATA OUTPUT | O | A11 |
| TMS | JTAG TEST MODE SELECT | I | C11 |
NOTE
LCD Controller module not supported for this family of devices.