ZHCSFJ7C August 2016 – December 2018 AMIC110
PRODUCTION DATA.
| NO. | OPP100 | OPP50 | UNIT | |||||
|---|---|---|---|---|---|---|---|---|
| MIN | MAX | MIN | MAX | |||||
| F12 | tsu(dV-clkH) | Setup time, input data gpmc_ad[15:0] valid before output clock gpmc_clk high | 3.2 | 13.2 | ns | |||
| F13 | th(clkH-dV) | Hold time, input data gpmc_ad[15:0] valid after output clock gpmc_clk high | Industrial extended temperature
(-40°C to 125°C) |
4.74 | 4.74 | ns | ||
| All other temperature ranges | 4.74 | 2.75 | ||||||
| F21 | tsu(waitV-clkH) | Setup time, input wait gpmc_wait[x](1) valid before output clock gpmc_clk high | 3.2 | 13.2 | ns | |||
| F22 | th(clkH-waitV) | Hold time, input wait gpmc_wait[x](1) valid after output clock gpmc_clk high | Industrial extended temperature
(-40°C to 125°C) |
4.74 | 4.74 | ns | ||
| All other temperature ranges | 4.74 | 2.75 | ||||||