ZHCSFJ7C August 2016 – December 2018 AMIC110
PRODUCTION DATA.
| NO. | 10 Mbps | 100 Mbps | 1000 Mbps | UNIT | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | ||||
| 1 | tsu(RD-RXC) | Setup time, RD[3:0] valid before RXC high or low | 1 | 1 | 1 | ns | ||||||
| tsu(RX_CTL-RXC) | Setup time, RX_CTL valid before RXC high or low | 1 | 1 | 1 | ||||||||
| 2 | th(RXC-RD) | Hold time, RD[3:0] valid after RXC high or low | 1 | 1 | 1 | ns | ||||||
| th(RXC-RX_CTL) | Hold time, RX_CTL valid after RXC high or low | 1 | 1 | 1 | ||||||||