ZHCSFJ7C August 2016 – December 2018 AMIC110
PRODUCTION DATA.
Figure 7-50 shows the required placement for the AMIC110 device as well as the DDR3 devices. The dimensions for this figure are defined in Table 7-63. The placement does not restrict the side of the PCB on which the devices are mounted. The ultimate purpose of the placement is to limit the maximum trace lengths and allow for proper routing space.
Figure 7-50 Placement Specifications | NO. | PARAMETER | MIN | MAX | UNIT |
|---|---|---|---|---|
| 1 | X1(2)(3)(4) | 1000 | mils | |
| 2 | X2(2)(3) | 600 | mils | |
| 3 | Y Offset(2)(3)(4) | 1500 | mils | |
| 4 | Clearance from non-DDR3 signal to DDR3 keepout region(5)(6) | 4 | w |