ZHCSCA6B April 2014 – October 2020 ADS4245-EP
PRODUCTION DATA
The ADS4245 is terminal-compatible with the previous generation ADS62P49 family of data converters; this architecture enables easy migration. However, there are some important differences between the two device generations, summarized in Table 7-1.
| ADS62P49 FAMILY | ADS4245 FAMILY |
|---|---|
| TERMINALS | |
| Terminal 22 is NC (not connected) | Terminal 22 is AVDD |
| Terminals 38 and 58 are DRVDD | Terminals 38 and 58 are NC (do not connect, must be floated) |
| Terminals 39 and 59 are DRGND | Terminals 39 and 59 are NC (do not connect, must be floated) |
| SUPPLY | |
| AVDD is 3.3V | AVDD is 1.8V |
| DRVDD is 1.8V | No change |
| INPUT COMMON-MODE VOLTAGE | |
| VCM is 1.5V | VCM is 0.95V |
| SERIAL INTERFACE | |
| Protocol: 8-bit register address and 8-bit register data | No change in protocol New serial register map |
| EXTERNAL REFERENCE | |
| Supported | Not supported |