ZHCSCA6B April 2014 – October 2020 ADS4245-EP
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | 0 | RESET | READOUT |
Bits[7:2] | Always write '0' |
Bit 1 | RESET: Software reset applied |
This bit resets all internal registers to the default values and self-clears to 0 (default = 1). | |
Bit 0 | READOUT: Serial readout |
This bit sets the serial
readout of the registers. 0 = Serial readout of registers disabled; the SDOUT terminal is placed in high-impedance state. 1 = Serial readout enabled; the SDOUT terminal functions as a serial data readout with CMOS logic levels running from the DRVDD supply. See the Serial Register Readout section. |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LVDS SWING | 0 | 0 |
Bits[7:2] | LVDS SWING: LVDS swing programmability |
These bits program the LVDS
swing. Set the EN LVDS SWING bit to '1' before programming swing. 000000 = Default LVDS swing; ±350mV with external 100Ω termination 011011 = LVDS swing increases to ±410mV 110010 = LVDS swing increases to ±465mV 010100 = LVDS swing increases to ±570mV 111110 = LVDS swing decreases to ±200mV 001111 = LVDS swing decreases to ±125mV |
|
Bits[1:0] | Always write '0' |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | 0 | HIGH PERF MODE |
Bits[7:2] | Always write '0' |
Bits[1:0] | HIGH PERF MODE: High-performance mode |
00 = Default performance 01 = Do not use 10 = Do not use 11 = Obtain best performance across sample clock and input signal frequencies |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CH A GAIN | 0 | CH A TEST PATTERNS |
Bits[7:4] | CH A GAIN: Channel A gain programmability | ||
These bits set the gain programmability in 0.5dB steps for channel A. | |||
0000 = 0dB gain (default after reset) 0001 = 0.5dB gain 0010 = 1dB gain 0011 = 1.5dB gain 0100 = 2dB gain 0101 = 2.5dB gain 0110 = 3dB gain 0111 = 3.5dB gain 1000 = 4dB gain 1001 = 4.5dB gain 1010 = 5dB gain 1011 = 5.5dB gain 1100 = 6dB gain |
|||
Bit 3 | Always write '0' | ||
Bits[2:0] | CH A TEST PATTERNS: Channel A data capture | ||
These bits verify data capture for channel
A. 000 = Normal operation 001 = Outputs all 0s 010 = Outputs all 1s 011 = Outputs toggle pattern. Output data D[13:0] are an alternating sequence of 10101010101010 and 01010101010101. 100 = Outputs digital ramp. Output data increment by one LSB (14-bit) every clock cycle from code 0 to code 16383. 101 = Outputs custom pattern; use registers 3Fh and 40h to set the custom pattern 110 = Unused 111 = Unused |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | DATA FORMAT | 0 | 0 | 0 |
Bits[7:5] | Always write '0' | ||
Bits[4:3] | DATA FORMAT: Data format selection | ||
00 = Twos complement 01 = Twos complement 10 = Twos complement 11 = Offset binary |
|||
Bits[2:0] | Always write '0' |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CH B GAIN | 0 | CH B TEST PATTERNS |
Bits[7:4] | CH B GAIN: Channel B gain programmability | ||
These bits set the gain programmability in 0.5dB steps for channel B. | |||
0000 = 0dB gain (default after reset) 0001 = 0.5dB gain 0010 = 1dB gain 0011 = 1.5dB gain 0100 = 2dB gain 0101 = 2.5dB gain 0110 = 3dB gain 0111 = 3.5dB gain 1000 = 4dB gain 1001 = 4.5dB gain 1010 = 5dB gain 1011 = 5.5dB gain 1100 = 6dB gain |
|||
Bit 3 | Always write '0' | ||
Bits[2:0] | CH B TEST PATTERNS: Channel B data capture | ||
These bits verify data capture for channel
B. 000 = Normal operation 001 = Outputs all 0s 010 = Outputs all 1s 011 = Outputs toggle pattern. Output data D[13:0] are an alternating sequence of 10101010101010 and 01010101010101. 100 = Outputs digital ramp. Output data increment by one LSB (14-bit) every clock cycle from code 0 to code 16383. 101 = Outputs custom pattern; use registers 3Fh and 40h to set the custom pattern 110 = Unused 111 = Unused |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | ENABLE OFFSET CORR | 0 | 0 | 0 | 0 | 0 |
Bits[7:6] | Always write '0' |
Bit 5 | ENABLE OFFSET CORR: Offset correction setting |
This bit enables the offset correction. 0 = Offset correction disabled 1 = Offset correction enabled |
|
Bits[4:0] | Always write '0' |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | CUSTOM PATTERN D13 | CUSTOM PATTERN D12 | CUSTOM PATTERN D11 | CUSTOM PATTERN D10 | CUSTOM PATTERN D9 | CUSTOM PATTERN D8 |
Bits[7:6] | Always write '0' |
Bits[5:0] | CUSTOM PATTERN D[13:8] |
These are the six upper bits of the custom pattern available at the output instead of ADC data. |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Bits[7:0] | CUSTOM PATTERN D[7:0] |
These are the eight upper bits of the custom pattern available at the output instead of ADC data. |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LVDS CMOS | CMOS CLKOUT STRENGTH | 0 | 0 | DIS OBUF |
Bits[7:6] | LVDS CMOS: Interface selection |
These bits select the interface. 00 = DDR LVDS interface 01 = DDR LVDS interface 10 = DDR LVDS interface 11 = Parallel CMOS interface |
|
Bits[5:4] | CMOS CLKOUT STRENGTH |
These bits control the strength of the CMOS output
clock. 00 = Maximum strength (recommended) 01 = Medium strength 10 = Low strength 11 = Very low strength |
|
Bits[3:2] | Always write '0' |
Bits[1:0] | DIS OBUF |
These bits power down data and clock output buffers
for both the CMOS and LVDS output interface. When powered down, the
output buffers are in 3-state. 00 = Default 01 = Power-down data output buffers for channel B 10 = Power-down data output buffers for channel A 11 = Power-down data output buffers for both channels as well as the clock output buffer |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CLKOUT FALL POSN | CLKOUT RISE POSN | EN DIGITAL | 0 | 0 | 0 |
Bits[7:6] | CLKOUT FALL POSN |
In LVDS mode: 00 = Default 01 = The falling edge of the output clock advances by 450 ps 10 = The falling edge of the output clock advances by 150 ps 11 = The falling edge of the output clock is delayed by 550 ps In CMOS mode: 00 = Default 01 = The falling edge of the output clock is delayed by 150 ps 10 = Do not use 11 = The falling edge of the output clock advances by 100 ps |
|
Bits[5:6] | CLKOUT RISE POSN |
In LVDS mode: 00 = Default 01 = The rising edge of the output clock advances by 450 ps 10 = The rising edge of the output clock advances by 150 ps 11 = The rising edge of the output clock is delayed by 250 ps In CMOS mode: 00 = Default 01 = The rising edge of the output clock is delayed by 150 ps 10 = Do not use 11 = The rising edge of the output clock advances by 100 ps |
|
Bit 3 | EN DIGITAL: Digital function enable |
0 = All digital functions disabled 1 = All digital functions (such as test patterns, gain, and offset correction) enabled |
|
Bits[2:0] | Always write '0' |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
STBY | LVDS CLKOUT STRENGTH | LVDS DATA STRENGTH | 0 | 0 | PDN GLOBAL | 0 | 0 |
Bit 7 | STBY: Standby setting | ||
0 = Normal operation 1 = Both channels are put in standby; wakeup time from this mode is fast (typically 50µs). |
|||
Bit 6 | LVDS CLKOUT STRENGTH: LVDS output clock buffer strength setting | ||
0 = LVDS output clock buffer at default
strength to be used with 100Ω external termination 1 = LVDS output clock buffer has double strength to be used with 50Ω external termination |
|||
Bit 5 | LVDS DATA STRENGTH | ||
0 = All LVDS data buffers at default
strength to be used with 100Ω external termination 1 = All LVDS data buffers have double strength to be used with 50Ω external termination |
|||
Bits[4:3] | Always write '0' | ||
Bit 2 | PDN GLOBAL | ||
0 = Normal operation 1 = Total power down; all ADC channels, internal references, and output buffers are powered down. Wakeup time from this mode is slow (typically 100µs). |
|||
Bits[1:0] | Always write '0' |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | 0 | 0 | HIGH FREQ MODE CH B |
Bits[7:1] | Always write '0' | ||
Bit 0 | HIGH FREQ MODE CH B: High-frequency mode for channel B | ||
0 = Default 1 = Use this mode for high input frequencies |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | 0 | 0 | HIGH FREQ MODE CH A |
Bits[7:1] | Always write '0' | ||
Bit 0 | HIGH FREQ MODE CH A: High-frequency mode for channel A | ||
0 = Default 1 = Use this mode for high input frequencies |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CH A OFFSET PEDESTAL | 0 | 0 |
Bits[7:2] | CH A OFFSET PEDESTAL: Channel A offset pedestal selection | ||
When the offset correction is enabled, the
final converged value after the offset is corrected is the ADC
midcode value. A pedestal can be added to the final converged value
by programming these bits. See the Offset Correction section. Channels can be
independently programmed for different offset pedestals by choosing
the relevant register address. The pedestal ranges from –32 to +31, so the output code can vary from midcode-32 to midcode+32 by adding pedestal D7-D2. |
|||
ADS4245 (Program Bits D[7:2]) | |||
011111 = Midcode+31 011110 = Midcode+30 011101 = Midcode+29 … 000000 = Midcode 111111 = Midcode-1 111110 = Midcode-2 111101 = Midcode-3 … 100000 = Midcode-32 |
|||
Bits[1:0] | Always write '0' |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CH B OFFSET PEDESTAL | 0 | 0 |
Bits[7:2] | CH B OFFSET PEDESTAL: Channel B offset pedestal selection | |
When offset correction is enabled, the
final converged value after the offset is corrected is the ADC
midcode value. A pedestal can be added to the final converged value
by programming these bits; see the Offset Correction section. Channels can be
independently programmed for different offset pedestals by choosing
the relevant register address. The pedestal ranges from –32 to +31, so the output code can vary from midcode-32 to midcode+32 by adding pedestal D[7:2]. |
||
ADS424x (Program Bits D[7:2]) | ||
011111 = Midcode+31 011110 = Midcode+30 011101 = Midcode+29 … 000000 = Midcode 111111 = Midcode-1 111110 = Midcode-2 111101 = Midcode-3 … 100000 = Midcode-32 |
||
Bits[1:0] | Always write '0' |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
FREEZE OFFSET CORR | 0 | OFFSET CORR TIME CONSTANT | 0 | 0 |
Bit 7 | FREEZE OFFSET CORR: Freeze offset correction setting | |
This bit sets the freeze offset correction
estimation. 0 = Estimation of offset correction is not frozen (the EN OFFSET CORR bit must be set) 1 = Estimation of offset correction is frozen (the EN OFFSET CORR bit must be set); when frozen, the last estimated value is used for offset correction of every clock cycle. See the Offset Correction section. |
||
Bit 6 | Always write '0' | |
Bits[5:2] | OFFSET CORR TIME CONSTANT | |
The offset correction loop time constant in number of clock cycles. Refer to the Offset Correction section. | ||
Bits[1:0] | Always write '0' |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | 0 | 0 | LOW SPEED MODE CH B |
Bits[7:1] | Always write '0' |
Bit 0 | LOW SPEED MODE CH B: Channel B low-speed mode enable |
This bit enables the low-speed mode for channel B.
Set the EN LOW SPEED MODE bit to '1' before using this bit. 0 = Low-speed mode is disabled for channel B 1 = Low-speed mode is enabled for channel B |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | EN LOW SPEED MODE | 0 | 0 | 0 | 0 |
Bits[7:5] | Always write '0' |
Bit 4 | EN LOW SPEED MODE: Enable control of low-speed mode through serial register bits (ADS42x5 and ADS42x6 only) |
This bit enables the control of the low-speed mode
using the LOW SPEED MODE CH B and LOW SPEED MODE CH A register
bits. 0 = Low-speed mode is disabled 1 = Low-speed mode is controlled by serial register bits |
|
Bits[3:0] | Always write '0' |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | 0 | EN LVDS SWING |
Bits[7:2] | Always write '0' |
Bits[1:0] | EN LVDS SWING: LVDS swing enable |
These bits enable LVDS swing control using the LVDS
SWING register bits. 00 = LVDS swing control using the LVDS SWING register bits is disabled 01 = Do not use 10 = Do not use 11 = LVDS swing control using the LVDS SWING register bits is enabled |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | LOW SPEED MODE CH A | 0 | 0 | 0 |
Bits[7:4] | Always write '0' |
Bit 3 | LOW SPEED MODE CH A: Channel A low-speed mode enable |
This bit enables the low-speed mode for channel A.
Set the EN LOW SPEED MODE bit to '1' before using this bit. 0 = Low-speed mode is disabled for channel A 1 = Low-speed mode is enabled for channel A |
|
Bits[2:0] | Always write '0' |