ZHCSCA6B April 2014 – October 2020 ADS4245-EP
PRODUCTION DATA
| THERMAL METRIC(1) | ADS4245-EP | UNIT | |
|---|---|---|---|
| RGC | |||
| 64 TERMINAL | |||
| RθJA | Junction-to-ambient thermal resistance | 23.9 | °C/W |
| RθJCtop | Junction-to-case (top) thermal resistance | 10.9 | |
| RθJB | Junction-to-board thermal resistance | 4.3 | |
| ψJT | Junction-to-top characterization parameter | 0.1 | |
| ψJB | Junction-to-board characterization parameter | 4.4 | |
| RθJCbot | Junction-to-case (bottom) thermal resistance | 0.6 | |
| PARAMETER(1)(2) | DESCRIPTION |
|---|---|
| High-performance mode | Set the HIGH PERF MODE register bit
to obtain best performance across sample clock and input signal
frequencies. Register address = 03h, data = 03h |
| High-frequency mode | Set the HIGH FREQ MODE CH A and HIGH
FREQ MODE CH B register bits for high input signal frequencies
greater than 200MHz. Register address = 4Ah, data = 01h Register address = 58h, data = 01h |