ZHCSDZ0B July 2015 – January 2022 TUSB4020BI-Q1
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
R | R | R | R | R | R | RSU | RCU |
LEGEND: R/W = Read/Write; R = Read only; –n = value after reset |
Bit | Field Name | Access | Reset | Description |
---|---|---|---|---|
7:2 | RSVD | R | Reserved. Read only, returns 0 when read. | |
1 | smbusRst | RSU | SMBus interface reset.
This bit loads the registers back to their GRSTz values. This bit is set by writing a 1 and is cleared by hardware on completion of the reset. A write of 0 has no effect. |
|
0 | cfgActive | RCU | Configuration active.
This bit indicates that configuration of the TUSB4020BI-Q1 is currently
active. The bit is set by hardware when the device enters the
I2C or SMBus mode. The TUSB4020BI-Q1 will not
connect on the upstream port while this bit is 1. When in the SMBus mode, this bit must be cleared by the SMBus host to exit the configuration mode and allow the upstream port to connect. The bit is cleared by a writing 1. A write of 0 has no effect. |