ZHCSDZ0B July 2015 – January 2022 TUSB4020BI-Q1
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
R | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; –n = value after reset |
Bit | Field Name | Access | Reset | Description | |
---|---|---|---|---|---|
7:1 | RSVD | RO | Reserved. Read only, returns 0 when read. | ||
0 | RSVD | RW | Reserved | ||
This bit is loaded at the deassertion of reset with the value of the SCL/SMBCLK terminal. |