ZHCSDZ0C July 2015 – July 2024 TUSB4020BI-Q1
PRODUCTION DATA
The internal configuration registers are accessed on byte boundaries. The configuration register values are loaded with defaults but can be overwritten when the TUSB4020BI-Q1 is in I2C or SMBus mode.
BYTE ADDRESS | CONTENTS | EEPROM CONFIGURABLE |
---|---|---|
00h | ROM Signature Register | No |
01h | Vendor ID LSB | Yes |
02h | Vendor ID MSB | Yes |
03h | Product ID LSB | Yes |
04h | Product ID MSB | Yes |
05h | Device Configuration Register | Yes |
06h | Battery Charging Support Register | Yes |
07h | Device Removable Configuration Register | Yes |
08h | Port Used Configuration Register | Yes |
09h | Reserved | Yes, program to 00h |
0Ah | Device Configuration Register 2 | Yes |
0Bh to 0Fh | Reserved | |
10h to 1Fh | UUID Byte [15:0] | No |
20h to 21h | LangID Byte [1:0] | Yes, if customStrings is set |
22h | Serial Number String Length | Yes, if customSerNum is set |
23h | Manufacturer String Length | Yes, if customStrings is set |
24h | Product String Length | Yes, if customStrings is set |
25h to 2Fh | Reserved | Yes |
30h to 4Fh | Serial Number String Byte [31:0] | Yes, if customSerNum is set |
50h to 8Fh | Manufacturer String Byte [63:0] | Yes, if customStrings is set |
90h to CFh | Product String Byte [63:0] | Yes, if customStrings is set |
D0 to DFh | Reserved | No |
F0h | Additional Feature Configuration Register | Yes |
F1h | Reserved | Yes |
F2h | Charging Port Control Register | Yes |
F3 to F7h | Reserved | No |
F8h | Device Status and Command Register | No |
F9 to FFh | Reserved | No |