ZHCSDZ0B July 2015 – January 2022 TUSB4020BI-Q1
PRODUCTION DATA
PARAMETER | VDD33 | VDD11 | UNIT | |
---|---|---|---|---|
3.3 V | 1.1 V | |||
LOW-POWER MODES | ||||
Power-on (after reset) | 5 | 39 | mA | |
Disconnect from host | 5 | 39 | mA | |
Suspend | 5 | 39 | mA | |
ACTIVE MODES (US STATE / DS STATE) | ||||
2.0 host / 1 HS device active | 48 | 71 | mA | |
2.0 host / 2 HS devices active | 60 | 80 | mA |