4 Revision History
Changes from Revision A (February 2021) to Revision B (December 2021)
- 更新了整个文档中的表格、图和交叉参考的编号格式Go
- 删除了第 4 页、第 11 页、第 12 页和第 31 页上的晶体 1M 反馈电阻器 要求Go
- Corrected the default register setting for the Register offset
9h
Go
Changes from Revision * (July 2015) to Revision A (February 2021)
- 向特性列表中添加了 AEQ-Q100 器件温度等级 3 要点Go
- From: SMBus slave address bits 2
and 3 are always 1 for TUSB4020BI-Q1 To: SMBus
slave address bit 3 is always 1 for
TUSB4020BI-Q1Go