ZHCSDZ0B July 2015 – January 2022 TUSB4020BI-Q1
PRODUCTION DATA
The crystal must be fundamental mode with load capacitance of 12 to 24 pF and frequency stability rating of ±100 PPM or better. To ensure proper startup oscillation condition, TI recommends a maximum crystal equivalent series resistance (ESR) of 50 Ω. A parallel load capacitor should be used if a crystal source is used. The exact load capacitance value used depends on the crystal vendor. Refer to application note Selection and Specification of Crystals for Texas Instruments USB 2.0 Devices for details on how to determine the load capacitance value.