ZHCSJD7C April 2002 – February 2019 SN65LVDT14 , SN65LVDT41
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage(2) | VCC | –0.5 | 4 | V |
Input voltage | D or R | –0.5 | 6 | V |
A, B, Y, or Z | –0.5 | 4 | V | |
Lead temperature 1,6 mm (1/16 inch) from case for 10 seconds | 260 | °C | ||
Continuous total power dissipation | TA < 25°C power rating | 774 | mW | |
TA = 85°C power rating | 402 | |||
Operating factor above TA = 25°C | 6.2 | mW/°C | ||
Storage temperature, Tstg | –65 | 150 | °C |