ZHCSJD7C April 2002 – February 2019 SN65LVDT14 , SN65LVDT41
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCC | Supply voltage | 3 | 3.3 | 3.6 | V |
VIH | High-level input voltage | 2 | V | ||
VIL | Low-level input voltage | 0.8 | V | ||
|VID| | Magnitude of differential input voltage | 0.1 | 0.6 | V | |
VIC | Common-mode input voltage, See Figure 1 |
|
|
V | |
VCC – 0.8 | V | ||||
TA | Operating free-air temperature | –40 | 85 | °C |