ZHCSJD7C April 2002 – February 2019 SN65LVDT14 , SN65LVDT41
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |
---|---|---|---|---|---|---|
VITH+ | Positive-going differential input voltage threshold | See Figure 8 and Table 1 | 100 | mV | ||
VITH- | Negative-going differential input voltage threshold | –100 | ||||
VOH | High-level output voltage | IOH = -8 mA | 2.4 | V | ||
VOL | Low-level output voltage | IOL = 8 mA | 0.4 | V | ||
II | Input current (A or B inputs) | VI = 0 V and VI = 2.4 V, other input open | ±40 | µA | ||
II(OFF) | Power-off input current (A or B inputs) | VCC = 0 V, VI = 2.4 V | ±40 | µA | ||
Ci | Input capacitance, A or B input to GND | VI = A sin 2πft + CV | 5 | pF | ||
Zt | Termination impedance | VID = 0.4 sin2.5E09 t V | 88 | 132 | Ω |