ZHCSJD7C April 2002 – February 2019 SN65LVDT14 , SN65LVDT41
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
Table 5 lists the design parameters for typical point-to-point applications.
Design Parameter | Example Value |
---|---|
Supply Voltage (VDD) | 3 to 3.6 V |
Single-ended Input Voltage | 0 to VDD |
Data Rate | 0 to 400 Mbps |
Interconnect Characteristic Impedance | 100 Ω |
Number of LVDS Channel | 5 |
Number of Receiver/Transmitter Nodes | 5 |
Ground shift between driver and receiver | ±1 V |