ZHCSJD7C April 2002 – February 2019 SN65LVDT14 , SN65LVDT41
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
APPLIED VOLTAGES | RESULTING DIFFERENTIAL
INPUT VOLTAGE |
RESULTING
COMMON-MODE INPUT VOLTAGE |
|
---|---|---|---|
VIA | VIB | VID | VIC |
1.25 V | 1.15 V | 100 mV | 1.2 V |
1.15 V | 1.25 V | –100 mV | 1.2 V |
2.4 V | 2.3 V | 100 mV | 2.35 V |
2.3 V | 2.4 V | –100 mV | 2.35 V |
0.1 V | 0.0 V | 100 mV | 0.05 V |
0.0 V | 0.1 V | –100 mV | 0.05 V |
1.5 V | 0.9 V | 600 mV | 1.2 V |
0.9 V | 1.5 V | –600 mV | 1.2 V |
2.4 V | 1.8 V | 600 mV | 2.1 V |
1.8 V | 2.4 V | –600 mV | 2.1 V |
0.6 V | 0.0 V | 600 mV | 0.3 V |
0.0 V | 0.6 V | –600 mV | 0.3 V |