ZHCSJD7C April 2002 – February 2019 SN65LVDT14 , SN65LVDT41
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
External pullup and pulldown resistors may be used to provide enough of an offset to enable an input fail-safe under open-circuit conditions. This configuration ties the positive LVDS input pin to VDD through a pullup resistor and the negative LVDS input pin is tied to GND by a pulldown resistor. The pullup and pulldown resistors should be in the 5-kΩ to 15-kΩ range to minimize loading and waveform distortion to the driver. The common-mode bias point should be set to approximately 1.2 V (less than 1.75 V) to be compatible with the internal circuitry. Refer to application note AN-1194 Fail-safe biasing of LVDS interfaces (SNLA051) for more information.