ZHCSJD7C April 2002 – February 2019 SN65LVDT14 , SN65LVDT41
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
Table 2 shows how the LVDS receiver differential input to single-ended output relationship is defined for SN65LVDTxx. The SN65LVDTxx receiver is capable of detecting signals as low as 100 mV over a ±1-V common-mode range centered around 1.2 V.
INPUTS | OUTPUT | |
---|---|---|
VID = VA – VB | R | |
VID ≥ 100 mV | H | |
–100 mV < VID < 100 mV | ? | |
VID ≤ –100 mV | L | |
Open | H |
Table 3 shows how the LVDS driver single-ended input to differential output relationship is defined for SN65LVDTxx.
INPUT | OUTPUTS | |
---|---|---|
D | Y | Z |
H | H | L |
L | L | H |
Open | L | H |