ZHCSE41C August 2015 – May 2017 LP8861-Q1
PRODUCTION DATA.
DESIGN PARAMETER | VALUE |
---|---|
VIN voltage range | 4.5…30 V |
LED string | 4 × 9 LEDs (33 V) |
LED string current | 50 mA |
Max boost voltage | 43 V |
Boost switching frequency | 400 kHz |
External boost sync | not used |
Boost spread spectrum | enabled |
L1 | 33 μH |
CIN | 10-µF 50-V ceramic |
CIN BOOST | 2 × 10-µF, 50-V ceramic + 33-µF, 50-V electrolytic |
COUT | 2 × 10-µF, 50-V ceramic + 33-µF, 50-V electrolytic |
CLDO | 1 µF 10 V |
CFB | 15 pF |
RISET | 48 kΩ |
RFSET | 160 kΩ |
RISENSE | 50 mΩ |
R1 | 866 kΩ |
R2 | 130 kΩ |
R3 | 12 kΩ |
R4 | 10 kΩ |
R5 | 1.8 kΩ |
R6 | 82 kΩ |
R7 | 16 kΩ |
R8 | 10 kΩ |
RT | 10 kΩ @ 25°C |
RGS | 20 kΩ |