ZHCSE41C August 2015 – May 2017 LP8861-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VLDO | Output voltage | VIN = 12 V | 4.15 | 4.3 | 4.45 | V |
VDR | Dropout voltage | External current load 5 mA | 120 | 220 | 430 | mV |
ISHORT | Short circuit current | 50 | mA | |||
IEXT_MAX | Maximum current for external load | 5 | mA |