ZHCSE41C August 2015 – May 2017 LP8861-Q1
PRODUCTION DATA.
DESIGN PARAMETER | VALUE |
---|---|
VIN voltage range | 4.5…28 V |
LED string | 2 × 8 LEDs (30 V) |
LED string current | 200 mA |
Max boost voltage | 37 V |
Boost switching frequency | 2.2 MHz |
External boost sync | not used |
Boost spread spectrum | disabled |
L1 | 4.7 μH |
CIN | 10 µF 50 V |
CIN BOOST | 2 × 10-µF, 50-V ceramic |
COUT | 3 × 10-µF, 50-V ceramic |
CLDO | 1 µF 10 V |
CFB | 4.7 pF |
RISET | 24 kΩ |
RFSET | 24 kΩ |
R1 | 750 kΩ |
R2 | 130 kΩ |
R3 | 10 kΩ |
RGS | 20 kΩ |