ZHCSE41C August 2015 – May 2017 LP8861-Q1
PRODUCTION DATA.
A pFET transistor with necessary voltage rating (VDS at least 5 V higher than max input voltage) should be used. Current rating for the FET should be the same as input peak current or greater. Transfer characteristic is very important for pFET. VGS for open transistor must be less than VIN. A 20-kΩ resistor between pFET gate and source is sufficient.