ZHCSE41C August 2015 – May 2017 LP8861-Q1
PRODUCTION DATA.
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NUMBER | NAME | ||
1 | VIN | P | Input power pin as well as the positive input for an optional current-sense resistor. |
2 | LDO | A | Output of internal LDO; connect a 1-μF decoupling capacitor between this pin and noise-free ground. |
3 | FSET | A | Boost/SEPIC switching frequency setting resistor; for normal operation, resistor value from 24 kΩ to 219 kΩ must be connected between this pin and ground. |
4 | VDDIO/EN | I | Enable input for the device as well as supply input (VDDIO) for digital pins |
5 | FAULT | OD | Fault signal output.
If unused, the pin may be left floating. |
6 | SYNC | I | Input for synchronizing boost/SEPIC.
If synchronization is not used, connect this pin to GND to disable spread spectrum or to VDDIO/EN to enable spread spectrum. |
7 | PWM | I | PWM dimming input. |
8 | TSENSE | A | Input for NTC bridge. Refer to LED Current Dimming With External Temperature Sensor for proper connection. If unused, the pin must be left floating. |
9 | TSET | A | Input for NTC bridge. Refer to LED Current Dimming With External Temperature Sensor for proper connection. This pin must be connected to GND if not used. |
10 | ISET | A | LED current setting resistor; for normal operation, resistor value from 24 kΩ to 129 kΩ must be connected between this pin and ground. |
11 | GND | G | Ground. |
12 | OUT4 | A | Current sink output.
This pin must be connected to GND if not used. |
13 | OUT3 | A | Current sink output.
This pin must be connected to GND if not used. |
14 | OUT2 | A | Current sink output.
This pin must be connected to GND if not used. |
15 | OUT1 | A | Current sink output.
This pin must be connected to GND if not used. |
16 | FB | A | Boost/SEPIC feedback input; for normal operation this pin must be connected to the middle of a resistor divider between VOUT and ground using feedback resistor values from 5 kΩ to 150 kΩ. |
17 | PGND | G | Boost/SEPIC power ground. |
18 | SW | A | Boost/SEPIC switch pin. |
19 | SD | A | Power-line FET control.
If unused, the pin may be left floating. |
20 | VSENSE_N | A | Input current sense pin. Connect to VIN pin when optional input current sense resistor is not used. |