ZHCSE41C August 2015 – May 2017 LP8861-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IQ | Standby supply current | Device disabled, VVDDIO/EN = 0 V, VIN = 12 V | 4.5 | 20 | μA | |
Active supply current | VIN = 12 V, VBOOST= 26 V, output current 80 mA/channel, ƒSW= 300 kHz | 5 | 12 | mA | ||
VPOR_R | Power-on reset rising threshold | LDO pin voltage. Output of the internal LDO or an external supply input (VDD). | 2.7 | V | ||
VPOR_F | Power-on reset falling threshold | LDO pin voltage. Output of the internal LDO or an external supply input (VDD). | 1.5 | V | ||
TTSD | Thermal shutdown threshold | 150 | 165 | 175 | °C | |
TTSD_THR | Thermal shutdown hysteresis | 20 | °C |