ZHCSE41C August 2015 – May 2017 LP8861-Q1
PRODUCTION DATA.
The internal LDO regulator converts the input voltage at VIN to a 4.3-V output voltage. The LDO regulator supplies internal and external circuitry. The maximum external load is 5 mA. Connect LDO output with a minimum of 1-µF ceramic capacitor to ground as close to the LDO pin as possible. If an external voltage higher than 4.5 V is connected to LDO pin, the internal LDO is disabled, and the internal circuitry is powered from the external power supply. VIN and VSENSE_N pins must be connected to the same external voltage as LDO pin. See Figure 29 for application schematic example.