ZHCSIA3C Februray 2017 – May 2018 LMK04832
PRODUCTION DATA.
Figure 20 illustrates the use case of distribution mode. As in all the other use cases, OSCin to OSCout can be used as a buffer to OSCin or from clock distribution path via CLKout6, CLKout8, or the SYSREF divider.
At high frequency, the input impedance to Fin is low and a resistive pad is recommended for matching.