ZHCSIA3C Februray 2017 – May 2018 LMK04832
PRODUCTION DATA.
Digital (coarse) delay allows a group of outputs to be delayed by 8 to 1023 clock distribution path cycles. The delay step can be as small as half the period of the clock distribution path cycle by using the DCLKX_Y_HS bit. There are two different ways to use the digital delay:
In both delay modes, the regular clock divider is substituted with an alternative divide value.