ZHCSIA3C Februray 2017 – May 2018 LMK04832
PRODUCTION DATA.
The LMK04832 provides status pins which can be monitored for feedback or in some cases used for input depending upon device programming. For example:
The status pins can be programmed to a variety of other outputs including PLL divider outputs, combined PLL lock detect signals, PLL1 Vtune railing, readback, and so forth. Refer to the Register Maps section of this data sheet for more information.