ZHCSIA3C Februray 2017 – May 2018 LMK04832
PRODUCTION DATA.
MSB | LSB |
---|---|
0x157[5:0] / CLKin2_R[13:8] | 0x158[7:0] / CLKin2_R[7:0] |
REGISTER | BIT | NAME | POR DEFAULT | DESCRIPTION | |
---|---|---|---|---|---|
0x157 | 7:6 | NA | 0 | Reserved | |
0x157 | 5:0 | CLKin2_R[13:8] | 0 | The value of PLL1 N counter when CLKin2 is selected. | |
Field Value | Divide Value | ||||
0 (0x00) | Reserved | ||||
1 (0x01) | 1 | ||||
0x158 | 7:0 | CLKin2_R[7:0] | 150 | 2 (0x02) | 2 |
... | ... | ||||
16382 (0x3FFE) | 16382 | ||||
16383 (0x3FFF) | 16383 |