ZHCSIA3C Februray 2017 – May 2018 LMK04832
PRODUCTION DATA.
Power consumption of the LMK04832 can be high enough to require attention from thermal management. For reliability and performance reasons the die temperature should be limited to a maximum of 125°C. That is, as an estimate, TA (ambient temperature) plus device power consumption times RθJA should not exceed 125°C.