ZHCSIA3C Februray 2017 – May 2018 LMK04832
PRODUCTION DATA.
PLL2 has an integrated loop filter of C1i = 60 pF, R3 = 2400 Ω, C3 = 50 pF, R4 = 200 Ω and C4 = 10 pF as shown in Figure 14. Loop filter components C1, C2, and R2 can be solved using TI software. See 器件支持 for more information.