ZHCSD31G November 2014 – July 2022 ISO7821
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | NO. | ||
DW | DWW | |||
GND1 | 1, 7 | 2,8 | – | Ground connection for VCC1 |
GND2 | 9, 16 | 9,15 | – | Ground connection for VCC2 |
INA | 13 | 12 | I | Input, channel A |
INB | 5 | 6 | I | Input, channel B |
NC | 2, 6, 8, 10 ,11, 15 | 3,7,10,14 | – | Not connected |
OUTA | 4 | 5 | O | Output, channel A |
OUTB | 12 | 11 | O | Output, channel B |
VCC1 | 3 | 1 | – | Power supply, VCC1 |
VCC2 | 14 | 16 | – | Power supply, VCC2 |
EN1 | – | 4 | I | Output enable 1. Output pins on side 1 are enabled when EN1 is high or open and in high-impedance state when EN1 is low. |
EN2 | – | 13 | I | Output enable 2. Output pins on side 2 are enabled when EN2 is high or open and in high-impedance state when EN2 is low. |