ZHCSD31G November 2014 – July 2022 ISO7821
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
ISO7821 is available in two channel configurations and default output state options to enable a variety of application uses.
PRODUCT | CHANNEL DIRECTION | RATED ISOLATION | MAX DATA RATE | DEFAULT OUTPUT |
---|---|---|---|---|
ISO7821 | 1 Forward, 1 Reverse | 5700 VRMS / 8000 VPK (1) | 100 Mbps | High |
ISO7821F | 1 Forward, 1 Reverse | 5700 VRMS / 8000 VPK (1) | 100 Mbps | Low |