4 Revision History
Changes from Revision F (March 2016) to Revision G (July 2022)
- 更新了整个文档中的表格、图和交叉参考的编号格式。Go
Changes from Revision D (July 2015) to Revision E (December 2015)
- 将
Section 1
从8000VPK VIOTM 和 2121VPK VIORM 增强型更改为:8000VPK 增强型Go
- 添加了Section 1:已完成 DW 封装认证;已规划 DWW 认证Go
- 在说明中添加了文本:和超宽体 (DWW) 封装Go
- 添加了封装:在器件信息表中添加了超宽 SOIC、DWW (16)Go
- Added the DWW pinout image Go
- Added the DWW package to the
Section 6.4
Go
- Changed the MIN value of CMTI in
Section 6.6
table From: 70 To: 100 kV/µs, deleted the TYP value of 100 kV/µs Go
- Added the DW package value to the Supply Current section of the
Section 6.6
Go
- Added the DWW package value to the Supply Current section of the
Section 6.6
Go
- Changed the MIN value of CMTI in
Section 6.7
table From: 70 To: 100 kV/µs, deleted the TYP value of 100 kV/µs Go
- Added the DW package value to the Supply Current section of the
Section 6.7
Go
- Added the DWW package value to the Supply Current section of the
Section 6.7
Go
- Changed the MIN value of CMTI in
Section 6.8
table From: 70 To: 100 kV/µs, deleted the TYP value of 100 kV/µs Go
- Added the DW package value to the Supply Current section of the
Section 6.8
Go
- Added the DWW package value to the Supply Current section of the
Section 6.8
Go
- Added tPHZ, tPLZ, tPZH, and tPZL to
Section 6.10
Go
- Added tPHZ, tPLZ, tPZH, and tPZL to
Section 6.11
Go
- Added Figure 7-2
Go
- Added the DWW package to Table 8-1
Go
- Changed CIO typ value From: 2 To 1 pF in Table 8-1
Go
- Added the DWW package to Table 8-2
Go
- Changed Parameter information and added the DWW package information in Table 8-3
Go
- Added the DWW package information to Table 8-4
Go
- added DWW-16 package options to Table 8-5
Go
- Changed Table 8-6
Go
- Added text to the
Section 9.1
section: "isolation voltage per UL 1577." Go
Changes from Revision C (May 2015) to Revision D (July 2015)
- 在数据表中添加了 ISO7821F 器件Go
- 更改了
Section 3
,以便包含:“ISO7821 器件默认输出为‘高电平’,ISO7821F 器件默认输出为‘低电平’。Go
- 更改了
图 3-1
Go
- Changed tPLH and tPHL From: 5.5 V to 5 V in Figure 6-6
Go
- Changed Figure 7-3
Go
- Changed the
Section 8.2
Go
- Changed Table 8-1 title From: IEC Insulation and Safety-Related Specifications for DW-16 Package To: Package Insulation and Safety-Related Specifications
Go
- Changed Figure 8-3 , Added Figure 8-4
Go
Changes from Revision B (April 2015) to Revision C (May 2015)
- 在整个数据表中VCC1 和 VCC2 更改为:VCCI 和 VCCO,GND1 和 GND2 更改为:GNDI 和 GNDO,并在
图 3-1
中添加了注释 1 和 2Go
- Changed the MIN value of CMTI in
Section 6.6
table From: 50 To: 70 kV/µs Go
- Changed the MIN value of CMTI in
Section 6.7
table From: 50 To: 70 kV/µs Go
- Changed the MIN value of CMTI in
Section 6.8
table From: 50 To: 70 kV/µs Go
- Added sentence "If the EN pin is available and low then the output goes to high impedance." to the
Section 8.1
section Go
- Changed the
Section 8.2
to include the EN pin on the Receiver sideGo
- Changed the Installation classification of the Table 8-3 to include DW package informationGo
- Changed "ISO782W functional modes" To: "ISO7821DW functional modes" in
Section 8.4
Go
- Changed Table 8-6 title From: "Functional Table" To: "ISO7821DW Function Table"Go
- Added the
Section 8.4.1
section Go
- Changed device number ISO7821 To: ISO7821DW in Figure 9-2
Go
Changes from Revision * (November 2014) to Revision A (December 2014)
- 将仅包含第 1 页和引脚分配部分的产品预发布更改为:完整数据表Go
- Added Note: "This coupler..." to the
Section 8.3.1
section Go