ZHCSD31G November 2014 – July 2022 ISO7821
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
MIN | TYP | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|
VCC1, VCC2 | Supply voltage | 2.25 | 5.5 | V | |||
IOH | High-level output current | VCCO(2) = 5 V | -4 | mA | |||
VCCO = 3.3 V | -2 | ||||||
VCCO = 2.5 V | -1 | ||||||
IOL | Low-level output current | VCCO = 5 V | 4 | mA | |||
VCCO = 3.3 V | 2 | ||||||
VCCO = 2.5 V | 1 | ||||||
VIH | High-level input voltage | 0.7 x VCCI(2) | VCCI | V | |||
VIL | Low-level input voltage | 0 | 0.3 x VCCI | V | |||
DR | Signaling rate | 0 | 100 | Mbps | |||
TJ | Junction temperature(1) | -55 | 150 | °C | |||
TA | Ambient temperature | -55 | 25 | 125 | °C |