ZHCSD31G November 2014 – July 2022 ISO7821
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
For the ISO7821, use the parameters shown in Table 9-1.
PARAMETER | VALUE |
---|---|
Supply voltage | 2.25 V to 5.5 V |
Decoupling capacitor between VCC1 and GND1 | 0.1 µF |
Decoupling capacitor from VCC2 and GND2 | 0.1 µF |