ZHCSD31G November 2014 – July 2022 ISO7821
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
This coupler is suitable for 'safe electrical insulation' only within the safety ratings. Compliance with the safety ratings shall be ensured by means of suitable protective circuits.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
CLR | External clearance | Shortest terminal-to-terminal distance through air | DW-16 | 8 | mm | ||
DWW-16 | 14.5 | ||||||
CPG | External creepage | Shortest terminal-to-terminal distance across the package surface | DW-16 | 8 | mm | ||
DWW-16 | 14.5 | ||||||
CTI | Comparative tracking index | DIN EN 60112 (VDE 0303-11); IEC 60112; UL 746A | 600 | V | |||
RIO | Isolation resistance, input to output(1) | VIO = 500 V, TA = 25°C | 1012 | Ω | |||
VIO = 500 V, 100°C ≤ TA ≤ max | 1011 | Ω | |||||
CIO | Barrier capacitance, input to output(1) | VIO = 0.4 x sin (2πft), f = 1 MHz | 1 | pF | |||
CI | Input capacitance(2) | VI = VCC/2 + 0.4 x sin (2πft), f = 1 MHz, VCC = 5 V | 2 | pF |
Creepage and clearance requirements should be applied according to the specific equipment isolation standards of an application. Care should be taken to maintain the creepage and clearance distance of a board design to ensure that the mounting pads of the isolator on the printed-circuit board do not reduce this distance.
Creepage and clearance on a printed-circuit board become equal in certain cases. Techniques such as inserting grooves and/or ribs on a printed circuit board are used to help increase these specifications.
PARAMETER | TEST CONDITIONS | SPECIFICATION | UNIT | ||
---|---|---|---|---|---|
DW | DWW | ||||
DTI | Distance through the insulation | Minimum internal gap (internal clearance) | 21 | 21 | μm |
VIOWM | Maximum working isolation voltage | Time dependent dielectric breakdown (TDDB) test | 1500 | 2000 | VRMS |
2121 | 2828 | VDC | |||
DIN V VDE V 0884-10 (VDE V 0884-10):2006-12 | |||||
VIOTM | Maximum transient isolation voltage | VTEST = VIOTM t = 60 sec (qualification) t= 1 sec (100% production) | 8000 | 8000 | VPK |
VIOSM | Maximum surge isolation voltage | Test method per IEC 60065, 1.2/50 µs waveform, VTEST = 1.6 x VIOSM = 12800 VPK(1) (qualification) | 8000 | 8000 | VPK |
VIORM | Maximum repetitive peak isolation voltage | 2121 | 2828 | VPK | |
VPR | Input-to-output test voltage | Method a, After Input/Output safety test subgroup 2/3, VPR = VIORM x 1.2, t = 10 s, Partial discharge < 5 pC | 2545 | 3394 | VPK |
Method a, After environmental tests subgroup 1, VPR = VIORM x 1.6, t = 10 s, Partial Discharge < 5 pC | 3394 | 4525 | |||
Method b1,After environmental tests subgroup 1, VPR = VIORM x 1.875, t = 1 s (100% Production test) Partial discharge < 5 pC | 3977 | 5303 | |||
RS | Isolation resistance | VIO = 500 V at TS | >109 | >109 | Ω |
Pollution degree | 2 | 2 | |||
Climatic category | 55/125/21 | 55/125/21 | |||
UL 1577 | |||||
VISO | Withstanding isolation voltage | VTEST = VISO = 5700 VRMS, t = 60 sec (qualification); VTEST = 1.2 x VISO = 6840 VRMS , t = 1 sec (100% production) | 5700 | 5700 | VRMS |
PARAMETER | TEST CONDITIONS | SPECIFICATION | |
---|---|---|---|
Material group | I | ||
Overvoltage category / Installation classification | DW package | Rated mains voltage ≤ 600 VRMS | I–IV |
Rated mains voltage ≤ 1000 VRMS | I–III | ||
DWW package | Rated mains voltage ≤ 1000 VRMS | I–IV |