ZHCSD31G November 2014 – July 2022 ISO7821
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPLH, tPHL | Propagation delay time | See Figure 7-1 | 6 | 10.8 | 16 | ns | |
PWD(1) | Pulse width distortion |tPHL – tPLH| | 0.7 | 4.7 | ||||
tsk(pp) (2) | Part-to-part skew time | 4.5 | ns | ||||
tr | Output signal rise time | See Figure 7-1 | 1.3 | 3 | |||
tf | Output signal fall time | 1.3 | 3 | ||||
tPHZ | Disable propagation delay, high-to-high impedance output for ISO7821DWW and ISO7821FDWW | See Figure 7-2 | 17 | 32 | ns | ||
tPLZ | Disable propagation delay, low-to-high impedance output for ISO7821DWW and ISO7821FDWW | 17 | 32 | ns | |||
tPZH | Enable propagation delay, high impedance-to-high output for ISO7821DWW | 17 | 32 | ns | |||
Enable propagation delay, high impedance-to-high output for ISO7821FDWW | 2 | 2.5 | μs | ||||
tPZL | Enable propagation delay, high impedance-to-low output for ISO7821DWW | 2 | 2.5 | μs | |||
Enable propagation delay, high impedance-to-low output for ISO7821FDWW | 17 | 32 | ns | ||||
tfs | Default output delay time from input power loss | Measured from the time VCC goes below 1.7 V. See Figure 7-3 | 0.2 | 9 | μs | ||
tie | Time interval error | 216 - 1 PRBS data at 100 Mbps | 1 | ns |