ZHCSJ56C February 2018 – September 2019 BQ25882
PRODUCTION DATA.
REG02 is shown in Figure 39 and described in Table 11.
Return to Summary Table.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reset | 1 | 0 | 0 | 0 | 0 | 1 | 0 | 1 |
Field | EN_VINDPM_
RST |
EN_BAT_
DISCHG |
PFM_OOA_DIS | VINDPM[4:0] |
Bit | Field | Type | Reset by REG_RST | Reset by WATCHDOG | Description | |
---|---|---|---|---|---|---|
7 | EN_VINDPM_RST | R/W | Yes | Yes | Enable VINDPM automatic reset upon adapter plugin:
0 – Disable VINDPM reset when adapter is plugged in 1 – Enable VINDPM reset when adapter is plugged in (VINDPM resets to default value after Input Source Type Detection) |
|
6 | EN_BAT_DISCHG | R/W | Yes | Yes | Enable BAT pin discharge load (IBAT_DISCHG):
0 – Disable load (Default) 1 – Enable BAT discharge load |
|
5 | PFM_OOA_DIS | R/W | Yes | No | PFM Out-of-Audio (OOA) Mode Disable:
0 – Out-of-audio mode enabled while in converter is in PFM (Default) 1 – Out-of-audio mode disabled while in converter is in PFM |
|
4 | VINDPM[4] | R/W | Yes | No | 1600 mV | Absolute Input Voltage Limit:
Offset: 3.9 V Range: 3.9 V – 5.5 V Default: 4.4 V Note: VINDPM > 5.5 V (10h) clamped to 5.5 V. VINDPM register is reset upon adapter plug-in if EN_VINDPM_RST = 1. |
3 | VINDPM[3] | R/W | Yes | No | 800 mV | |
2 | VINDPM[2] | R/W | Yes | No | 400 mV | |
1 | VINDPM[1] | R/W | Yes | No | 200 mV | |
0 | VINDPM[0] | R/W | Yes | No | 100 mV |