ZHCSJ56C February 2018 – September 2019 BQ25882
PRODUCTION DATA.
REG10 is shown in Figure 53 and described in Table 25.
Return to Summary Table.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Field | PG_FLAG | RESERVED | RESERVED | VBUS_FLAG | RESERVED | TS_FLAG | ICO_FLAG | VSYS_FLAG |
Bit | Field | Type | Reset by REG_RST | Reset by WATCHDOG | Description | |
---|---|---|---|---|---|---|
7 | PG_FLAG | R | Yes | No | Power Good INT Flag:
0 – Normal 1 – PG signal toggle detected |
|
6 | RESERVED | R | Yes | No | Reserved bit always reads 0 | |
5 | RESERVED | R | Yes | No | Reserved bit always reads 0 | |
4 | VBUS_FLAG | R | Yes | No | VBUS Status INT Flag:
0 – Normal 1 – VBUS_STAT[2:0] bits changed (transition to any state) |
|
3 | RESERVED | R | Yes | No | Reserved bit always reads 0 | |
2 | TS_FLAG | R | Yes | No | TS Status INT Flag:
0 – Normal 1 – TS_STAT[2:0] bits changed (transition to any state) |
|
1 | ICO_FLAG | R | Yes | No | Input Current Optimizer (ICO) INT Flag:
0 – Normal 1 – ICO_STAT[1:0] changed (transition to any state) |
|
0 | VSYS_FLAG | R | Yes | No | VSYS Regulation INT Flag:
0 – Normal 1 – Entered or exited SYS_MIN regulation |