ZHCSJ56C February 2018 – September 2019 BQ25882
PRODUCTION DATA.
REG04 is shown in Figure 41 and described in Table 13.
Return to Summary Table.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reset | 0 | 0 | 1 | 0 | 0 | 0 | 1 | 0 |
Field | IPRECHG[3:0] | ITERM[3:0] |
Bit | Field | Type | Reset by REG_RST | Reset by WATCHDOG | Description | |
---|---|---|---|---|---|---|
7 | IPRECHG[3] | R/W | Yes | Yes | 400 mA | Precharge Current Limit:
Offset: 50 mA Range: 50 mA – 800 mA Default: 150 mA |
6 | IPRECHG[2] | R/W | Yes | Yes | 200 mA | |
5 | IPRECHG[1] | R/W | Yes | Yes | 100 mA | |
4 | IPRECHG[0] | R/W | Yes | Yes | 50 mA | |
3 | ITERM[3] | R/W | Yes | Yes | 400 mA | Termination Current Limit:
Offset: 50 mA Range: 50 mA – 800 mA Default: 150 mA |
2 | ITERM[2] | R/W | Yes | Yes | 200 mA | |
1 | ITERM[1] | R/W | Yes | Yes | 100 mA | |
0 | ITERM[0] | R/W | Yes | Yes | 50 mA |