ZHCSJ56C February 2018 – September 2019 BQ25882
PRODUCTION DATA.
REG0A is shown in Figure 47 and described in Table 19.
Return to Summary Table.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reset | 0 | 0 | 0 | X | X | X | X | X |
Field | RESERVED | RESERVED | RESERVED | ICO_ILIM[4:0] |
Bit | Field | Type | Reset by REG_RST | Reset by WATCHDOG | Description | |
---|---|---|---|---|---|---|
7 | RESERVED | R | No | No | Reserved bit always reads 0 | |
6 | RESERVED | R | No | No | Reserved bit always reads 0 | |
5 | RESERVED | R | No | No | Reserved bit always reads 0 | |
4 | ICO_ILIM[4] | R | No | No | 1600 mA | Input Current Limit when ICO is enabled:
Offset: 500 mA Range: 500 mA – 3300 mA |
3 | ICO_ILIM[3] | R | No | No | 800 mA | |
2 | ICO_ILIM[2] | R | No | No | 400 mA | |
1 | ICO_ILIM[1] | R | No | No | 200 mA | |
0 | ICO_ILIM[0] | R | No | No | 100 mA |