ZHCSJ56C February 2018 – September 2019 BQ25882
PRODUCTION DATA.
REG1A is shown in Figure 63 and described in Table 35.
Return to Summary Table.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Field | ICHG_ADC[7:0] |
Bit | Field | Type | Reset by REG_RST | Reset by WATCHDOG | Description | |
---|---|---|---|---|---|---|
7 | ICHG_ADC[7] | R | Yes | No | 128 mA | Charge Current Reading:
Range: 0 A – 4 A |
6 | ICHG_ADC[6] | R | Yes | No | 64 mA | |
5 | ICHG_ADC[5] | R | Yes | No | 32 mA | |
4 | ICHG_ADC[4] | R | Yes | No | 16 mA | |
3 | ICHG_ADC[3] | R | Yes | No | 8 mA | |
2 | ICHG_ADC[2] | R | Yes | No | 4 mA | |
1 | ICHG_ADC[1] | R | Yes | No | 2 mA | |
0 | ICHG_ADC[0] | R | Yes | No | 1 mA |