ZHCSJ56C February 2018 – September 2019 BQ25882
PRODUCTION DATA.
REG0E is shown in Figure 51 and described in Table 23.
Return to Summary Table.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reset | X | X | X | X | 0 | 0 | 0 | 0 |
Field | VBUS_OVP_
STAT |
TSHUT_STAT | BATOVP_STAT | TMR_STAT | RESERVED | RESERVED | RESERVED | RESERVED |
Bit | Field | Type | Reset by REG_RST | Reset by WATCHDOG | Description | |
---|---|---|---|---|---|---|
7 | VBUS_OVP_STAT | R | No | No | Input overvoltage Status:
0 – Normal 1 – Device in overvoltage protection |
|
6 | TSHUT_STAT | R | No | No | IC Temperature shutdown Status:
0 – Normal 1 – Device in thermal shutdown protection |
|
5 | BATOVP_STAT | R | No | No | Battery over-voltage Status:
0 – Normal 1 – BATOVP (VBAT > VBATOVP) |
|
4 | TMR_STAT | R | No | No | Charge Safety timer Status:
0 – Normal 1 – Charge Safety timer expired |
|
3 | RESERVED | R | No | No | Reserved bit always reads 0 | |
2 | RESERVED | R | No | No | Reserved bit always reads 0 | |
1 | RESERVED | R | No | No | Reserved bit always reads 0 | |
0 | RESERVED | R | No | No | Reserved bit always reads 0 |